IESNA:LM-63-2002
[TEST]P1245503
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2408-211-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT02R089027DE010 E3BUSR1LI
[LUMINAIRE]3in Adjustable LED luminaire with, R08 optic, 2700K CCT AND, 90CRI , E3BUSR1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]230
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 4.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
5948.9 4972.4 2471.2 921.3 393.2 202.9 110.5 62.5 36.2 23.6
15.4 11.8 8.2 6.3 5.4 4.5 4.5 3.6 2.7 1.8
1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0 0
0 0 0 0 0 0 0
